alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

Low and High Temp Insulation

Hose Insulation

Low and High Temperature Hose Insulation

Swagelok has developed a new insulation solution for media temperatures as low as -65°F to help keep temperatures stable over the length of the hose and keep the surface temperatures of your hose close to ambient, preventing condensation and reducing or eliminating ice build-up on components. Available in hose sizes from 3/8 to 1 in. A high temperature insulation option is also available up to 482°F. Contact us to learn more.

Features Include:

  • Insulation rating allows for continuous temperature use with media as low as -65°F (-53°C) up to 257°F (125°C).
  • Low-thermal conductivity aerogel insulation material minimizes the thickness needed to achieve desired
    surface temperatures.
  • Flexible polyolefin heat shrink cover enables insulated hose to be flexible, vapor permeation resistant, and
    abrasion resistant.
  • Silicone boots at hose ends protect the insulation.

DOWNLOAD THE hose insulation TECHNICAL DATA SHEET

Swagelok Hose and Flexible Tubing Guide

Don't know where to start to select the right hose for your application? Download our hose and flexible tubing guide.

Additional Hose Resources to Support You