alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

AH Series

AH Series All-Metal Hose: Corrosion Resistant

Corrosion resistance is an important factor for maintaining safety and production throughout your facility. Our new AH Series High-Pressure Metal Hose with an Alloy C-276 convoluted core tube is available in 1/2 through 2 in. sizes with 316 SS or C-276 end connections. Contact us to learn more.

Features Include:

  • Corrosion resistant all-metal hose with Alloy C-276 annular convoluted core.
  • Size range of 1/2 through 2 in. and working pressures from vacuum to 1110 psig (76.4 bar).
  • Single braid layer of 316L stainless steel promotes hose pressure containment.
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
  • Commonly used in high-temperature vacuum or corrosion resistant applications where permeation is undesirable.
  • Custom assemblies available.

DOWNLOAD THE AH SERIES technical data sheet

Swagelok Hose and Flexible Tubing Guide

Don't know where to start to select the right hose for your application? Download our hose and flexible tubing guide. 

Additional Hose Resources to Support You