alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

New Swagelok Hoses

Introducing new Swagelok hose products including the AH Series, FL Series, FX Series, FP Series, and Insulated.

Swagelok Offers 27 Hose Series and Over 300 End Connections

Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smooth bore, you can count on Swagelok North Carolina | East Tennessee to meet your needs. Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections. Take advantage of our ability to provide you hose assemblies fast using our in-house hose assembly cell.

  • Multiple-layered flexible conduit hose
  • Single-layered flexible conduit tubing
  • Static and dynamic applications
  • Vacuum service to working pressures up to 6000 psig (413 bar)
  • Temperature ranges –325 to 1000°F (–200 to 537°C)
  • ECE R110-approved hoses available

Download the Swagelok Hose and Flexible Tubing Catalog

Introducing Five New Hose Products

As a hose supplier and fabricator, we know that your needs are constantly growing and changing. That is why we continue to introduce new products to our hose offering. In response to customer needs, Swagelok has developed five new hose products targeted to specific applications.

AH Series Hose

AH Series All-Metal Hose

Corrosion resistant Alloy C-276 convoluted core tube.

FL Series Hose

FL Series All-Metal Hose

Highly flexible all-metal hose with working pressures up to 1500 psig.

FP Series Hose

FP Series Hybrid Hose

Permeation free PTFE with smooth-bore core to prevent permeation. 

FX Series Hose

FX Series All-Metal Hose

Convoluted core allowing for flexibility and limits kinking.

Insulated Hose

Low and High Temp Insulation

Provides insulation for media temperatures to stabilize temperatures.