alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

Welder

The Swagelok welding system M200 power supply offers precision and control combined with easy-to-use touch-screen operation for orbital welding. Weld head and fixture blocks are included.

  • Up to 200 A peak output capability
  • OD sizes 1/16 to 4 in.
  • Integrated mass flow controller automatically controls OD shield gas flow

Other rental options include:

  • Purge Panel Kit
  • ID Purge Kit
  • Weld Heads available: 5H (1/8 to 1/2 in.), 10H (1/2 to 1 in.), 20H (1/2 to 2 in.), and 40H (2 1/2, 3, 3 1/2, and 4 in.) 
  • Side Plate Kits for welding short tube lengths or Micro-fit fittings

Contact us for pricing and availability.