alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

Custom Assembled Hose

23 Hose Types, 89 Different End Connections

Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smoothbore, you can count on Swagelok North Carolina | East Tennessee to meet your needs. Working with us, you’ll get the hose you need, with the quality, testing, certifications, and delivery you expect. 

Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections.

  • Multiple-layered flexible conduit hose
  • Single-layered flexible conduit tubing
  • Static and dynamic applications
  • Vacuum service to working pressures up to 6000 psig (413 bar) 
  • Temperature ranges –325 to 1000°F (–200 to 537°C)
  • ECE R110-approved hoses available

Local Hose Assembly

Often times the hose is the last component in your system to be considered. Take advantage of our ability to provide you hose assemblies fast using our in-house hose assembly cell. Our Swagelok Certified Technicians can build PFA, PTFE, push-on, and thermoplastic hose to your specified size, length, and end connections. In addition, we stock many pre-cut hose assemblies for immediate shipment.