alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

Learn About Our Wide Range of Hose and Flexible Tubing

In the market for hose? Swagelok’s got you covered thanks to its wide range which includes the likes of durable all-metal stainless steel hose and the secure flow of PTFE-lined smooth bore. With 23 different hose types and 89 different end connections we’re sure to have a product to suit your application.

Of course, if you need more flexibility, the PTFE-lined convoluted-bore hose reinforced by stainless steel is an option or synthetic braid which can be completely customized to the lengths you require for your application.

Pressure ratings range from vacuum to 6000 psig, depending on the hose type, with sizes from 1/8 to 2 inches and a wide variety of end connections.

Whether your application requires pipe, tube, sanitary, flare, or pipe flange, rest assured we can take care of it.

But that’s not all...

We have the ability to provide hose assemblies fast using our in-house hose assembly cell. Our Swagelok Certified Technicians can build PFA, PTFE, push-on, and thermoplastic hose to your specified size, length, and end connections. In addition, we stock many pre-cut hose assemblies for immediate shipment.

Download our hose brochure

If you would like further details on the Swagelok Hose and Flexible Tubing range products or to discuss a specific application solution, please get in touch by filling out the form below:

Fill Out The Following Form For More Information: