alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

Swagelok GB Series General Service Ball Valve

GB Series
Performance up to 6000 psi (413 bar), optimized for safety and reliability.

Swagelok GB Series General Service Ball Valve

You need a valve you can trust to provide reliable, safe performance in demanding environments. We have you covered. The GB series ball valve is designed to reduce installation, maintenance, and inventory costs while meeting your pressure and flow specifications, delivering the performance and quality you've come to expect from Swagelok® products.

Features Include:

  • Body seals designed for hydrostatic system proof testing up to 1.5 × maximum rated pressure.
  • Valve bodies feature a bolt pattern that can be used for optional lockout, panel mount, and a bracket compatible with ISO 5211 pneumatic actuator to reduce inventory levels and provide installation flexibility.
  • Mechanically locked (crimped) end screw design (patent-pending) to avoid accidental disassembly and increase safety.
Working Pressure  Up to 6000 psi (413 bar)
Temperature Rating  -40°F to 250°F (-40°C to 121°C)
Seats and Stem Seals PEEK
End Connection Types Swagelok Tube Fitting, Female NPT, Swagelok FK Medium-Pressure, Female ISO/BSP, Female SAE
End Connection Sizes 3/8 in. to 1 in. (12 mm to 25 mm)

Download the GB Series Catalog

Contact us for more information on how your business can improve safety and achieve desired performance with GB series valves.

Additional Resources To Support You