alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok North Carolina | East Tennessee

Your Authorized Swagelok Sales and Service Center

AH Series High-Pressure Metal Hose with Alloy C-276 Core Tube


CORROSION RESISTANCE 
is important factor for maintaining safety and production throughout your facility. Our new AH Series High-Pressure Metal Hose with Alloy C-276 core tube is currently available in 1/2, 1, 1 1/2, and 2-inch nominal hose sizes.

The AH series has the same technical parameters of the FJ stainless steel series hose for pressure, temperature, and bend radii. 316L braid, 316/316L weld collar, and 316/316L end connections will be standard.

Alloy C-276 braid and end connections are available upon request for applications where additional corrosion resistance is needed for your facility. 

Contact us for more information.

Click here to download our brochure 

 

AH Series High-Pressure Metal Hose with Alloy C-276 Core Tube